Prezentarea rezultatelor de la 31 la 40 din 453

Refine results

Cylinder diameter

Non-magnetic or magentic

Port size

Stroke length

Sprung in or Sprung out

Roundline single acting cylinder, 32mm diameter, 25mm stroke

Articol:RT/57332/M/25
Operation:Single acting
Stroke length:25 mm
Port size:Rc1/8
Cylinder diameter:32 mm

Roundline single acting cylinder, 20mm diameter, 50mm stroke

Articol:RT/57320/MC/50
Operation:Single acting
Stroke length:50 mm
Port size:Rc1/8
Cylinder diameter:20 mm

Air bellow, single acting, 14-1/2" diameter, 100mm stroke

Articol:M/31141
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:1

Clamping single acting cylinder, 63mm diameter, 10mm stroke

Articol:M/50163/10
Operation:Single acting
Stroke length:10 mm
Port size:G1/4
Cylinder diameter:63 mm

Air bellow, single acting, 10" diameter, 225mm stroke

Articol:M/31102
Operation:Single acting
Stroke length:225 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:2

Clamping single acting cylinder, 12mm diameter, 4mm stroke

Articol:M/50112/4
Operation:Single acting
Stroke length:4 mm
Port size:M5
Cylinder diameter:12 mm

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Articol:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

Air bellow, single acting, 6" diameter, 115mm stroke

Articol:M/31062
Operation:Single acting
Stroke length:115 mm
Port size:G1/2
Nominal diameter:6"
Number of convolutions:2

Clamping single acting cylinder, 63mm diameter, 25mm stroke

Articol:M/50163/25
Operation:Single acting
Stroke length:25 mm
Port size:G1/4
Cylinder diameter:63 mm

Clamping single acting cylinder, 8mm diameter, 4mm stroke

Articol:M/50108/4
Operation:Single acting
Stroke length:4 mm
Port size:M5
Cylinder diameter:8 mm
Prezentarea rezultatelor de la 31 la 40 din 453