Rezultati 1 do 10 od 10

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G2

Izdelek:8259700.9400.00000
Operation:2/2
Port size:G2
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/2

Izdelek:8259600.9400.00000
Operation:2/2
Port size:G1-1/2
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1-1/4

Izdelek:8259500.9400.00000
Operation:2/2
Port size:G1-1/4
Voltage:No coil
Function:NC
Coil code:9400

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1

Izdelek:8259400.9150.00000
Operation:2/2
Port size:G1
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/4

Izdelek:8259300.9150.00000
Operation:2/2
Port size:G3/4
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Izdelek:8259201.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NO
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/2

Izdelek:8259200.9150.00000
Operation:2/2
Port size:G1/2
Voltage:No coil
Function:NC
Coil code:9150

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G3/8

Izdelek:8259100.9150.00000
Operation:2/2
Port size:G3/8
Voltage:No coil
Function:NC
Coil code:9150

Brass Direct Acting Solenoid Valve, 1" NPT

Izdelek:8264401.9300.0000
Port size:1" NPT
Voltage:No coil
Function:NO
Coil code:9300

Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/4

Izdelek:8259000.9150.00000
Operation:2/2
Port size:G1/4
Voltage:No coil
Function:NC
Coil code:9150
Rezultati 1 do 10 od 10