Rezultati 1 do 10 od 66

Medium

Brand

Shape

O/D Tube

Series

Straight (int hex only), M5 Thread 5/32" OD

Izdelek:M022A0405
Thread:M5
O/D Tube:4 mm
Shape:Straight

Swiv Elbow Adap tpr 6mm OD R1/8" Thread

Izdelek:M01470618
Thread:R1/8
O/D Tube:6 mm
Shape:Elbow

90° Swivel Elbow, M3 Thread 5/32" OD

Izdelek:M02470403
Thread:M3
O/D Tube:4 mm
Shape:Elbow

Elbow Connector 6mm OD

Izdelek:M00400600
O/D Tube:6 mm
Shape:Elbow

Swiv Elbow Adap pll 4mm OD M5 Thread

Izdelek:M02470405
Thread:M5
O/D Tube:4 mm
Shape:Elbow

Straight Adapt Female pll 3mm OD M3 Thread

Izdelek:M02260303
Thread:M3
O/D Tube:3 mm
Shape:Straight

Straight Connector 4mm OD

Izdelek:M00200400
O/D Tube:4 mm
Shape:Straight

Swiv Elbow Adap pll 6mm OD M5 Thread

Izdelek:M02470605
Thread:M5
O/D Tube:6 mm
Shape:Elbow

Swivel Tee Adapt Pll 3mm OD M3 Thread

Izdelek:M02670303
Thread:M3
O/D Tube:3 mm
Shape:Tee

Elbow Connector 3mm OD

Izdelek:M00400300
O/D Tube:3 mm
Shape:Elbow
Rezultati 1 do 10 od 66