Nerjavno jeklo

Za splošno rabo in natančnost – izbor izdelkov iz nerjavnega jekla je idealen za uporabo v rezkih razmerah in ponuja regulatorje, filtre, filtre-regulatorje ter regulatorje tlaka.

Rezultati 11 do 20 od 23

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Izdelek:B52G-2AD-DG1-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, automatic drain, 5µm filter element, without gauge

Izdelek:B52G-2AD-AC1-FMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

R38 Series stainless steel precision regulator, 1/4 NPT, 0.04-2 bar, without gauge

Izdelek:R38-240-RNCA
Port size:1/4" NPT
Outlet pressure adjustment:0.04 ... 2 bar
Gauge:Without

B52G Series stainless steel filter/regulator, 3/8 NPT, 0.5-10 bar, manual drain, 5µm filter element, without gauge

Izdelek:B52G-3AD-DG1-RMN
Standard:NACE MR-0175, 2002 revision
Port size:3/8" NPT
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

R22 Series stainless steel general purpose pressure regulator, 1/2 PTF, 0.4-10 bar, without gauge

Izdelek:R22-405-NNMA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Outlet pressure adjustment:0.4 ... 10 bar
Gauge:Without

F22 Series general purpose stainless steel filter, 1/2 PTF, automatic drain, 5µm stainlesss filter element

Izdelek:F22-402-A1DA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Stainless steel

R38 Series stainless steel precision regulator, 1/4 NPTF, 0.07-4 bar, without gauge

Izdelek:R38-240-RNFA
Port size:1/4" NPTF
Outlet pressure adjustment:0.07 ... 4 bar
Gauge:Without

F22 Series general purpose stainless steel filter, 1/2 PTF, automatic drain, 25µm polyethylene filter element

Izdelek:F22-400-A7DA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Stainless steel

B52G Series stainless steel filter/regulator, 1/4 NPT, 0.5-10 bar, manual drain, 40µm filter element, without gauge

Izdelek:B52G-2AD-DG3-RMN
Standard:NACE MR-0175, 2002 revision
Port size:1/4" NPT
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.5 ... 10 bar

F22 Series general purpose stainless steel filter, 1/2 PTF, automatic drain, 25µm stainless filter element

Izdelek:F22-402-A2DA
Standard:NACE MR-0175, 2002 revision
Port size:1/2" PTF
Drain type:Auto drain
Filter element:25,00 µm
Material - Bowl:Stainless steel
Rezultati 11 do 20 od 23