Soft start dump valves

Norgren’s range of soft start dump valves allow for a controlled increase of downstream pressure on initial start up thus minimizing the risk of damage to system components. This range features both high forward flow capacities combined with high flow dump facilities.

Rezultati 11 do 20 od 185

Brand

Port size

Actuation

Series

Range

Excelon Plus control valve, G1/2, 3-10 bar, solenoid operated

Izdelek:P84C-4GT-PBN
Actuation:Solenoid
Port size:G1/2
Voltage:220Vac

Excelon Plus soft start dump valve, G1/2, 3-10 bar, solenoid operated

Izdelek:P84F-4GT-PBN
Actuation:Solenoid
Port size:G1/2
Voltage:220Vac

Excelon Plus control valve, G3/4, 3-10 bar, solenoid operated

Izdelek:P84C-6GT-PAN
Actuation:Solenoid
Port size:G3/4
Voltage:110Vac

Excelon Plus soft start dump valve, G3/8, 3-10 bar, solenoid operated

Izdelek:P82F-3GT-PBN
Actuation:Solenoid
Port size:3/8" PTF
Voltage:220Vac

Excelon Plus soft start dump valve, G1/4, 3-10 bar, solenoid operated

Izdelek:P82F-2GT-PBN
Actuation:Solenoid
Port size:1/4" PTF
Voltage:220Vac

Excelon Plus soft start dump valve, G1/2, 3-10 bar, solenoid operated

Izdelek:P84F-4GT-PAN
Actuation:Solenoid
Port size:G1/2
Voltage:110Vac

Excelon Plus soft start dump valve, G1/4, 3-10 bar, solenoid operated

Izdelek:P82F-2GT-PAN
Actuation:Solenoid
Port size:1/4" PTF
Voltage:110Vac

Excelon Plus soft start dump valve, G3/4, 3-10 bar, solenoid operated

Izdelek:P84F-6GT-PBN
Actuation:Solenoid
Port size:G3/4
Voltage:220Vac

Excelon Plus soft start dump valve, G3/4, 3-10 bar, solenoid operated

Izdelek:P84F-6GT-PAN
Actuation:Solenoid
Port size:G3/4
Voltage:110Vac

Excelon Plus soft start dump valve, G3/8, 3-10 bar, solenoid operated

Izdelek:P84F-3GT-PBN
Actuation:Solenoid
Port size:3/8" PTF
Voltage:220Vac
Rezultati 11 do 20 od 185