Rezultati 11 do 20 od 121

Refine results

Airline (FRL) - Excelon Plus Series

Brand

Outlet pressure adjustment

Drain type

Filter element

Range

Excelon Plus micro fog lubricator, G1/2, closed bowl

Izdelek:L84M-4GP-EDN
Port size:G1/2
Drain type:None
Material - Bowl:Aluminium

Excelon Plus general purpose filter, G1/2, automatic drain, 5µm filter element

Izdelek:F84G-4GN-AD1
Port size:G1/2
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium

Excelon Plus general purpose filter, G1/2, automatic drain, 40µm filter element

Izdelek:F84G-4GN-AP3
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus general purpose pressure regulator, G1/2, 0.3-4 bar, integrated gauge

Izdelek:R84G-4GK-RFG
Port size:G1/2
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Integrated Gauge

Excelon Plus Filter/Regulator, G1/2", 5 µm, 0.3-10 bar, automatic drain

Izdelek:B84G-4GK-AD1-RMN
Port size:G1/2
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon Plus oil vapour removal filter, G1/2, closed bowl, 0,003 mg/m³ oil content

Izdelek:F84V-4GN-EPA
Port size:G1/2
Drain type:Closed bowl
Material - Bowl:Guarded Polycarbonate

Excelon Plus soft start dump valve, G1/2, 3-10 bar, solenoid operated

Izdelek:P84F-4GT-PFN
Actuation:Solenoid
Port size:G1/2
Voltage:24Vdc

Excelon Plus oil removal filter, G1/2, automatic drain, 0,01µm filter element

Izdelek:F84C-4GD-AP0
Port size:G1/2
Drain type:Auto drain
Filter element:0,01 µm
Material - Bowl:Guarded Polycarbonate

Excelon Plus general purpose pressure regulator, G1/2, 0.3-4 bar, without gauge

Izdelek:R84G-4GK-RFN
Port size:G1/2
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon Plus oil removal filter, G1/2, automatic drain, 0,01µm filter element

Izdelek:F84C-4GD-AD0
Port size:G1/2
Drain type:Auto drain
Filter element:0,01 µm
Material - Bowl:Aluminium
Rezultati 11 do 20 od 121