Rezultati 21 do 30 od 49

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGM-NNN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:No solenoid

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGL-PAA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGH-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Izdelek:P68F-8GH-PJA
Actuation:Sol/Spring
Port size:G1
Voltage:110/120Vac 50/60Hz, 14/10 VA

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Izdelek:P68F-8GH-PFN
Actuation:Sol/Spring
Port size:G1
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Izdelek:P68F-BGD-PFA
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Izdelek:P68F-BGH-NPN
Actuation:Sol/Spring
Port size:G1-1/2
Voltage:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGL-PJN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:110/120Vac 50/60Hz, 14/10 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGL-PFN
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Izdelek:P68F-NGH-PFA
Actuation:Sol/Spring
Port size:Without Yoke
Voltage:24Vdc, 2W
Rezultati 21 do 30 od 49