Rezultati 11 do 20 od 880

Refine results

Brand

Port size

Outlet pressure adjustment

Drain type

Range

Excelon micro fog lubricator, G1/4, closed bowl

Izdelek:L72M-2GP-ETN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate

Excelon general purpose pressure regulator, G3/8, 0.3-10 bar, without gauge

Izdelek:R73G-3GK-RMN
Port size:G3/8
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon filter/regulator, G1/2, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek:B74G-4GK-AD3-RMN
Port size:G1/2
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Shut-off Valve

Izdelek:T72T-3GA-P1N
Port size:G3/8

Excelon general purpose pressure regulator, G1/2, 0.3-10 bar, without gauge

Izdelek:R74G-4GK-RMN
Port size:G1/2
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon filter/regulator, 1/4 PTF, 0.3-10 bar, automatic drain, 5µm filter element, without gauge

Izdelek:B72G-2AK-AE1-RMN
Port size:1/4" PTF
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Zinc
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon general purpose pressure regulator, G1/4, 0.3-10 bar, without gauge

Izdelek:R73G-2GK-RMN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without
Rezultati 11 do 20 od 880