Rezultati 21 do 30 od 880

Refine results

Brand

Port size

Outlet pressure adjustment

Drain type

Range

Excelon filter/regulator, G1/4, 0.3-10 bar, automatic drain, 40µm filter element, without gauge

Izdelek:B72G-2GK-AL3-RMN
Port size:G1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon high flow oil removal filter, G3/4, automatic drain, 0.01µm filter element

Izdelek:F74H-6GD-AP0
Port size:G3/4
Drain type:Auto drain
Material - Bowl:Polycarbonate with metal bowl guard

Excelon general purpose filter, G1/4, automatic drain, 40µm filter element

Izdelek:F73G-2GN-AT3
Port size:G1/4
Drain type:Auto drain
Filter element:40,00 µm
Material - Bowl:Polycarbonate

Excelon general purpose pressure regulator, G1/2, 0.7-17 bar, without gauge

Izdelek:R74G-4GT-NSN
Port size:G1/2
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Excelon general purpose pressure regulator, G1/4, 0.3-4 bar, without gauge

Izdelek:R72G-2GK-RFN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon filter/regulator, G1/2, 0.3-10 bar, manual drain, 40µm filter element, without gauge

Izdelek:B73G-4GK-QT3-RMN
Port size:G1/2
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon soft start dump valve, G1/4, 3-10 bar, solenoid operated

Izdelek:P72F-2GC-PFA
Actuation:Solenoid
Port size:G1/4
Voltage:24Vdc

Excelon micro fog lubricator, G1/2, manual drain

Izdelek:L74M-4GP-QPN
Port size:G1/2
Drain type:Manual
Material - Bowl:Polycarbonate with metal bowl guard
Rezultati 21 do 30 od 880