Rezultati 31 do 40 od 218

Refine results

Brand

Outlet pressure adjustment

Drain type

Range

Excelon general purpose pressure regulator, G1/4, 0.3-4 bar, without gauge

Izdelek:R73G-2GK-RFN
Port size:G1/4
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:Without

Excelon filter/regulator, G1/4, 0.3-10 bar, automatic drain, 5µm filter element, without gauge

Izdelek:B72G-2GK-AE1-RMN
Port size:G1/4
Drain type:Auto drain
Filter element:5,00 µm
Material - Bowl:Zinc
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:Without

Excelon oil removal filter, G1/4, manual drain, 0.01µm filter element

Izdelek:F72C-2GD-QD0
Port size:G1/4
Drain type:Manual
Material - Bowl:Zinc

Excelon filter/regulator, G1/4, 0.3-4 bar, manual drain, 5µm filter element, with gauge

Izdelek:B72G-2GK-QD1-NFG
Port size:G1/4
Drain type:Manual
Filter element:5,00 µm
Material - Bowl:Zinc
Outlet pressure adjustment:0.3 ... 4 bar
Gauge:With

Excelon combination unit (FRL), G1/4, manual drain, 40µm filter element, without shut-off valve

Izdelek:BL72-225G
Port size:G1/4
Drain type:Manual
Filter element:40,00 µm
Material - Bowl:Polycarbonate
Outlet pressure adjustment:0.3 ... 10 bar
Gauge:With

Excelon general purpose pressure regulator, G1/4, 0.7-17 bar, without gauge

Izdelek:R73G-2GT-RSN
Port size:G1/4
Outlet pressure adjustment:0.7 ... 17 bar
Gauge:Without

Excelon oil fog lubricator, G1/4, closed bowl

Izdelek:L73C-2GP-ETN
Port size:G1/4
Drain type:None
Material - Bowl:Polycarbonate

Excelon oil vapour removal filter, G1/4, closed bowl, 0.003 mg/m³ oil content

Izdelek:F72V-2GN-ETC
Port size:G1/4
Drain type:Closed bowl
Material - Bowl:Polycarbonate
Rezultati 31 do 40 od 218