Rezultati 1 do 6 od 6

Cylinder diameter

Brand

Port size

ISO/VDMA profile single acting cylinder with piston rod lock, 125mm diameter, 400mm stroke

Izdelek:PRA/182125/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 100mm diameter, 400mm stroke

Izdelek:PRA/182100/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 80mm diameter, 400mm stroke

Izdelek:PRA/182080/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 63mm diameter, 400mm stroke

Izdelek:PRA/182063/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 40mm diameter, 400mm stroke

Izdelek:PRA/182040/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile single acting cylinder with piston rod lock, 32mm diameter, 400mm stroke

Izdelek:PRA/182032/L4/400
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:400 mm
Port size:G1/8
Cylinder diameter:32 mm
Rezultati 1 do 6 od 6