Zasučni pogoni

Zasučni krilni ali pogoni z zobnikom in zobato letvijo z dvosmernim delovanjem in kotom zasuka do 360°. Popolni, ko potrebujete zasučno delovanje namesto linearnega.

Rezultati 41 do 47 od 47

Refine results

Brand

Pinion diameter

Port size

Range

Rotary vane double acting actuator, 18 Nm torque, 270° rotation

Izdelek:M/60286/270
Operation:Double acting
Port size:G1/4
Torque:18,00 Nm
Rotary Actuators - Rotation angle:270

Rotary vane double acting actuator, 0.15 Nm torque, 90° rotation

Izdelek:M/60280/90
Operation:Double acting
Port size:M5
Torque:0,15 Nm
Rotary Actuators - Rotation angle:90°

Rotary vane double acting actuator, 0.38 Nm torque, 30 - 180° rotation

Izdelek:M/60281/IE
Operation:Double acting
Port size:M5
Torque:0,38 Nm
Rotary Actuators - Rotation angle:30 - 180

Rotary vane double acting actuator, 0.38 Nm torque, 90° rotation

Izdelek:M/60281/90
Operation:Double acting
Port size:M5
Torque:0,38 Nm
Rotary Actuators - Rotation angle:90°

Rotary vane double acting actuator, 123 Nm torque, 90° rotation

Izdelek:M/60288/90
Operation:Double acting
Port size:G1/2
Torque:123,00 Nm
Rotary Actuators - Rotation angle:90°

Rack and pinion, double acting rotary actuator, 306 Nm torque, 90° rotation

Izdelek:M/162125/MI/90
Operation:Double acting
Port size:G1/2
Cylinder diameter:125 mm
Torque:306,00 Nm
Rotary Actuators - Rotation angle:90°

Rack and pinion, double acting rotary actuator, 43.8 Nm torque, 90° rotation

Izdelek:M/162063/MI/90
Operation:Double acting
Port size:G3/8
Cylinder diameter:63 mm
Torque:43,80 Nm
Rotary Actuators - Rotation angle:90°
Rezultati 41 do 47 od 47