Zasučni pogoni

Zasučni krilni ali pogoni z zobnikom in zobato letvijo z dvosmernim delovanjem in kotom zasuka do 360°. Popolni, ko potrebujete zasučno delovanje namesto linearnega.

Rezultati 31 do 40 od 47

Refine results

Brand

Pinion diameter

Port size

Range

Rotary vane double acting actuator, 1.2 Nm torque, 180° rotation

Izdelek:M/60282/180
Operation:Double acting
Port size:M5
Torque:1,20 Nm
Rotary Actuators - Rotation angle:180

Rotary vane double acting actuator, 83 Nm torque, 90° rotation

Izdelek:M/60287/TI/90
Operation:Double acting
Port size:G3/8
Torque:83,00 Nm
Rotary Actuators - Rotation angle:90°

Rack and pinion, double acting rotary actuator, 94.2 Nm torque, 180° rotation

Izdelek:M/162080/MI/180
Operation:Double acting
Port size:G3/8
Cylinder diameter:80 mm
Torque:94,20 Nm
Rotary Actuators - Rotation angle:180

Rack and pinion, double acting rotary actuator, 13.8 Nm torque, 180° rotation

Izdelek:M/162040/MI/180
Operation:Double acting
Port size:G1/4
Cylinder diameter:40 mm
Torque:13,80 Nm
Rotary Actuators - Rotation angle:180

Rotary vane double acting actuator, 34.5 Nm torque, 270° rotation

Izdelek:M/60287/270
Operation:Double acting
Port size:G3/8
Torque:34,50 Nm
Rotary Actuators - Rotation angle:270

Rack and pinion, double acting rotary actuator, 306 Nm torque, 180° rotation

Izdelek:M/162125/MI/180
Operation:Double acting
Port size:G1/2
Cylinder diameter:125 mm
Torque:306,00 Nm
Rotary Actuators - Rotation angle:180

Rack and pinion, double acting rotary actuator, 23.4 Nm torque, 180° rotation

Izdelek:M/162050/MI/180
Operation:Double acting
Port size:G1/4
Cylinder diameter:50 mm
Torque:23,40 Nm
Rotary Actuators - Rotation angle:180

Rack and pinion, double acting rotary actuator, 13.8 Nm torque, 90° rotation

Izdelek:M/162040/MI/90
Operation:Double acting
Port size:G1/4
Cylinder diameter:40 mm
Torque:13,80 Nm
Rotary Actuators - Rotation angle:90°

Rotary vane double acting actuator, 247 Nm torque, 90° rotation

Izdelek:M/60288/TI/90
Operation:Double acting
Port size:G1/2
Torque:247,00 Nm
Rotary Actuators - Rotation angle:90°

Rotary vane double acting actuator, 18 Nm torque, 90° rotation

Izdelek:M/60286/90
Operation:Double acting
Port size:G1/4
Torque:18,00 Nm
Rotary Actuators - Rotation angle:90°
Rezultati 31 do 40 od 47