Rezultati 11 do 20 od 4575

Refine results

Cylinder diameter

Operation

Non-magnetic or magentic

Port size

Stroke length

L2 - Bracket Hinge Mounting 20mm/25mm bore

Izdelek:QM/8020/44

UF - Universal Piston Rod Mounting 25mm bore

Izdelek:QM/8025/32

Wide hinge style SW

Izdelek:M/P19493
Cylinder diameter:32 mm

Nut style N2

Izdelek:M/P1501/60

Switch mounting brackets

Izdelek:QM/33/025/23
Cylinder diameter:25 mm

Switch mounting brackets

Izdelek:QM/33/016/22
Cylinder diameter:16 mm

ISO roundline double acting cylinder, 16mm diameter, 50mm stroke

Izdelek:RM/8016/M/50
Operation:Double acting
Standard:ISO 6432
Stroke length:50 mm
Port size:M5
Cylinder diameter:16 mm

TM/50 magnetically operated reed switch, 2 m cable

Izdelek:TM/50/RAU/2S
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Rezultati 11 do 20 od 4575