Rezultati 21 do 30 od 4575

Refine results

Cylinder diameter

Operation

Non-magnetic or magentic

Port size

Stroke length

F - Piston Rod Clevis Mounting 40mm bore

Izdelek:QM/8040/25
Cylinder diameter:40 mm

Nut style N2

Izdelek:M/P1501/89

D - Rear Clevis Mounting 80mm bore

Izdelek:QA/8080/23
Cylinder diameter:80 mm

F - Piston Rod Clevis Mounting 25mm bore

Izdelek:QM/8025/25

M/50 magnetically operated reed switch, 2 m cable

Izdelek:M/50/LSU/2V
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Voltage:10 … 170Vac/dc;10 … 240Vac/dc

Nut style N2

Izdelek:M/P1501/91

D2 - Rear Clevis Mounting 32mm bore

Izdelek:QA/8032/42
Cylinder diameter:32 mm

Roundline double acting cylinder, 20mm diameter, 10mm stroke

Izdelek:RT/57220/M/10
Operation:Double acting
Stroke length:10 mm
Port size:Rc1/8
Cylinder diameter:20 mm
Rezultati 21 do 30 od 4575