Rezultati 1 do 6 od 6

Air bellow, single acting, 12" diameter, 100mm stroke

Izdelek:M/31121
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:12"
Number of convolutions:1

Air bellow, single acting, 10" diameter, 100mm stroke

Izdelek:M/31101
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:10"
Number of convolutions:1

Air bellow, single acting, 14-1/2" diameter, 100mm stroke

Izdelek:M/31141
Operation:Single acting
Stroke length:100 mm
Port size:G1/2
Nominal diameter:14-1/2"
Number of convolutions:1

Air bellow, single acting, 4-1/2" diameter, 100mm stroke

Izdelek:PM/31043
Operation:Single acting
Stroke length:100 mm
Port size:G3/8
Nominal diameter:4-1/2"
Number of convolutions:3

ISO/VDMA profile single acting cylinder, 40mm diameter, 100mm stroke

Izdelek:PRA/181040/M/100
Operation:Single acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO/VDMA profile single acting cylinder, 32mm diameter, 100mm stroke

Izdelek:PRA/181032/M/100
Operation:Single acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G1/8
Cylinder diameter:32 mm
Rezultati 1 do 6 od 6