Rezultati 1 do 4 od 4

Air bellow, single acting, 2-3/4" diameter, 65mm stroke

Izdelek:PM/31023
Operation:Single acting
Stroke length:65 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:3

ISO/VDMA profile double acting cylinder, 40mm diameter, 65mm stroke

Izdelek:PRA/182040/M/65
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:65 mm
Port size:G1/4
Cylinder diameter:40 mm

Compact double acting cylinder, 80mm diameter, 65mm stroke

Izdelek:RM/92080/M/65
Operation:Double acting
Stroke length:65 mm
Port size:G1/4
Cylinder diameter:80 mm

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 65mm stroke

Izdelek:RM/9175/M/65
Operation:Double acting
Stroke length:65 mm
Port size:G1/4
Cylinder diameter:1-3/4"
Rezultati 1 do 4 od 4