Integrated valve and actuator (IVAC), industrial profile, 80mm diameter, 200mm stroke, 5/2 Sol/Spring

Izdelek:PRA/862080/MIR/213A/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:80 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2