Herion Spare Coils

Zboží: 0000000320623050
    Napětí:230Vac 40/60Hz
    Kód cívky:3206
    Certification - REACH:Available on request
    Certification - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Classification - eClass 11:51030703

    Technická data

    AttributeValue
    Napětí:230Vac 40/60Hz
    Kód cívky:3206
    Certification - REACH:Available on request
    Certification - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Classification - eClass 11:51030703
    Classification - HS Code (Customs):85059029
    Classification - HTS Code (Harmonised Tariff Schedule):8505900000
    Classification - UNSPSC code:40141616
    Classification - US Export Control Classification Number (ECCN):EAR99
    Product - Height:30,0 mm
    Product - Length:40,0 mm
    Product - Width:22,0 mm
    Product - Weight:0,100 kg
    Product - Unit of Measure:EA
    Country of Origin:Czech Republic