Spare Coils

Zboží: 0000000.9101.02400
    Napětí:24Vdc
    Elektrické zapojení:DIN EN 175301-803
    Ochranná třída:IP65
    Kód cívky:9101
    Certification - IP Rating:IP65
    Certification - REACH:Available on request

    Technická data

    AttributeValue
    Napětí:24Vdc
    Elektrické zapojení:DIN EN 175301-803
    Ochranná třída:IP65
    Kód cívky:9101
    Certification - IP Rating:IP65
    Certification - REACH:Available on request
    Certification - RoHS Compliant:Available on request
    Products - WEEE:WEEE
    Classification - eClass 11:51030791
    Classification - HS Code (Customs):85059029
    Classification - HTS Code (Harmonised Tariff Schedule):8505900000
    Classification - UNSPSC code:40141616
    Classification - US Export Control Classification Number (ECCN):EAR99
    Product - Unit of Measure:EA
    Performance - Shelf Life:10 years
    Country of Origin:Germany