Zobrazuje se 21 - 30 z 71

UPRAVIT VÝSLEDEK HLEDÁNÍ

Proportional pressure control valve

Zboží:VP1001BJ400A00
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0.2 ... 1 bar

Proportional flow control valve

Zboží:VP6010LJ761MB200
Velikost portu:G1/4

Proportional pressure control valve

Zboží:EX14001PK4EE1
Velikost portu:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional pressure control valve

Zboží:VP2310BE761MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

Proportional pressure control valve

Zboží:VP2316BE761MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 16 bar

Proportional pressure control valve

Zboží:VP5008BJ411H00
Provoz:3/2
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0 ... 8 bar

Miniature proportional pressure control valve

Zboží:VP1206BG401Q00
Velikost portu:G1/8
output_pressure_pressure_bar_min_to_max_range:0 ... 6 bar
Electronic Pressure Sensors - výstupní signál:4..20 mA

Proportional flow control valve

Zboží:VP6010LJ461MB200
Velikost portu:G1/4

Proportional pressure control valve

Zboží:VP2310BD761MB200
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

Proportional pressure control valve

Zboží:VP1008BJ401A00
Velikost portu:G1/4
output_pressure_pressure_bar_min_to_max_range:0.2 ... 8 bar
Zobrazuje se 21 - 30 z 71