Zobrazuje se 41 - 50 z 119

Olympian Plus soft start dump valve, 1 PTF, 3-10 bar, sol/spring operated

Zboží:P68F-8AD-PFA
Pohon:Sol/Spring
Velikost portu:1" PTF
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGH-NPN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 4.5W

Náběhové ventily

Zboží:P68F-NGC-PAN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1-1/4, 3-10 bar, sol/spring operated

Zboží:P68F-AGC-PFA
Pohon:Sol/Spring
Velikost portu:G1-1/4
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Zboží:P68F-6GC-PFA
Pohon:Sol/Spring
Velikost portu:G3/4
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Zboží:P64F-NNB-NNN
Pohon:Vzduch/Pružina
Velikost portu:Without Yoke
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-NFN
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-17 bar, air/spring operated

Zboží:P64F-3GA-NNN
Pohon:Vzduch/Pružina
Velikost portu:G3/8
Napětí:Bez solenoidu
Zobrazuje se 41 - 50 z 119