Zobrazuje se 31 - 40 z 59

Olympian Plus soft start dump valve, G1/4, 3-10 bar, sol/spring operated

Zboží:P64F-2GC-PAA
Pohon:Sol/Spring
Velikost portu:G1/4
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNL-PJA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 14/10 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNL-PBA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNL-PAA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PBA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:220/240Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PAN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Zboží:P64F-NGA-NNN
Pohon:Vzduch/Pružina
Velikost portu:Without Yoke
Napětí:Bez solenoidu
Zobrazuje se 31 - 40 z 59