Válvulas Deslizantes

Tétel: M/7318
    Csatlakozási méret:G1/8
    Jellemző üzemi nyomás:0 ... 16 bar
    Jellemző üzemi hőmérséklet:-20 ... 80 °C
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:NonWEEE

    Technikai részletek

    AttributeValue
    Csatlakozási méret:G1/8
    Jellemző üzemi nyomás:0 ... 16 bar
    Jellemző üzemi hőmérséklet:-20 ... 80 °C
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:NonWEEE
    Products - eClass 11:37010400
    Products - HS Code (Customs):39174000
    Products - HTS Code (Harmonised Tariff Schedule):3917400019
    Classification - UNSPSC code:40141607
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Diameter:25.0
    Products - Product - Length:48.0
    Products - Product - Weight:0.05
    Products - Unit of Measure:EA
    Products - Shelf Life:10 years
    Termékcsalád:M/7300