Spare Coils

Tétel: V10633-A23N
  • 30mm mágnesek DIN 43650 A
Feszültség:24Vdc
Jellemző üzemi hőmérséklet:-10 ... 50 °C
Elektromos csatlakozás:DIN EN 175301-803;DIN 43 650 A típ.
Mágnes kódja:23N
Products - REACH:Available on request
Products - RoHS Compliant:Available on request

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technikai részletek

AttributeValue
Feszültség:24Vdc
Jellemző üzemi hőmérséklet:-10 ... 50 °C
Elektromos csatlakozás:DIN EN 175301-803;DIN 43 650 A típ.
Mágnes kódja:23N
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:WEEE
Products - eClass 11:51030791
Products - HS Code (Customs):85059029
Products - HTS Code (Harmonised Tariff Schedule):8505900000
Classification - UNSPSC code:40141616
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:30.0
Products - Product - Length:50.0
Products - Product - Width:29.0
Products - Product - Weight:0.087
Products - Unit of Measure:EA
Country of Origin:Germany
Termékcsalád:V106