Rezultati 41 do 50 od 73

Proportional flow control valve

Izdelek:VP6010LJ661MB200
Port size:G1/4

Proportional pressure control valve

Izdelek:490100R
Port size:G1/4
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Miniature proportional pressure control valve

Izdelek:VP1204BG101Q00
Port size:G1/8
Output pressure:0 ... 4 bar
Electronic Pressure Sensors - Output signal:0..10 V

Proportional pressure control valve

Izdelek:VP5010BX411H00
Operation:3/2
Port size:Manifold
Output pressure:0 ... 10 bar

Proportional pressure control valve

Izdelek:EX14001BK4EE1
Port size:1/4" NPT
Output pressure:0.2 ... 1 bar

Proportional pressure control valve

Izdelek:VP2316BD461MB200
Connector type:M12 x 1.8-pin
Output pressure:0 ... 16 bar

Proportional pressure control valve

Izdelek:492100R
Port size:G1/4
Output pressure:0.2 ... 1 bar

Miniature proportional pressure control valve

Izdelek:VP1208BG401Q00
Port size:G1/8
Output pressure:0 ... 8 bar
Electronic Pressure Sensors - Output signal:4..20 mA

Proportional pressure control valve

Izdelek:VP1008BJ100A00
Port size:G1/4
Output pressure:0.2 ... 8 bar

Proportional pressure control valve

Izdelek:VP1004BJ100A00
Port size:G1/4
Output pressure:0.2 ... 4 bar
Rezultati 41 do 50 od 73