Rezultati 21 do 30 od 71

Refine results

Cylinder diameter

Brand

Operation

Standard

Material - Bearings

Non-magnetic or magentic

Stroke length

Range

ISO tie rod double acting cylinder, 160mm diameter, 125mm stroke

Izdelek:RA/8160/M/125
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:125 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 150mm stroke

Izdelek:RA/8160/M/150
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:150 mm
Port size:G3/4
Cylinder diameter:160 mm

ISO tie rod double acting cylinder, 160mm diameter, 100mm stroke

Izdelek:RA/8160/M/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/4
Cylinder diameter:160 mm

Air bellow, single acting, 8" diameter, 185mm stroke

Izdelek:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

ISO tie rod double acting cylinder, 160mm diameter, 50mm stroke

Izdelek:RA/8160/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/4
Cylinder diameter:160 mm

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 500 mm

Izdelek:RA/8200/M/500
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:500 mm
Port size:G3/4
Cylinder diameter:200 mm

ISO tie rod double acting cylinder, 160mm diameter, 300mm stroke

Izdelek:RA/8160/M/300
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:160 mm

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 50 mm

Izdelek:RA/8200/M/50
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:50 mm
Port size:G3/4
Cylinder diameter:200 mm

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 200 mm in hodom bata 100 mm

Izdelek:RA/8200/100
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:100 mm
Port size:G3/4
Cylinder diameter:200 mm

RM/900 tie rod double acting cylinder, 8" diameter, 300mm stroke

Izdelek:RM/980/300
Operation:Double acting
Stroke length:300 mm
Port size:G3/4
Cylinder diameter:8"
Rezultati 21 do 30 od 71