Rezultati 11 do 20 od 44

Integrated valve and actuator (IVAC), industrial profile, 50mm diameter, 200mm stroke, 5/2 Sol/Spring

Izdelek:PRA/862050/MIR/213A/200
Operation:Double acting
Actuation:Sol/Spring
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:50 mm
Voltage:24Vdc
Connector type:DIN EN 175301-803 Form C
Valve operation:5/2

Valj z vezno cevjo za bat ISO/VDMA za odprtino cevi 250 mm in hodom bata 200 mm

Izdelek:RA/8250/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1
Cylinder diameter:250 mm

ISO tie rod double acting cylinder, 125mm diameter, 200mm stroke

Izdelek:RA/8125/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder with piston rod lock, 125mm diameter, 200mm stroke

Izdelek:RA/8125/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:125 mm

ISO tie rod double acting cylinder with piston rod lock, 100mm diameter, 200mm stroke

Izdelek:RA/8100/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/2
Cylinder diameter:100 mm

ISO tie rod double acting cylinder, 80mm diameter, 200mm stroke

Izdelek:RA/8080/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO tie rod double acting cylinder with piston rod lock, 80mm diameter, 200mm stroke

Izdelek:RA/8080/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:80 mm

ISO tie rod double acting cylinder with piston rod lock, 63mm diameter, 200mm stroke

Izdelek:RA/8063/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G3/8
Cylinder diameter:63 mm

ISO tie rod double acting cylinder with piston rod lock, 40mm diameter, 200mm stroke

Izdelek:RA/8040/L4/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/4
Cylinder diameter:40 mm

ISO tie rod double acting cylinder, 32mm diameter, 200mm stroke

Izdelek:RA/8032/M/200
Operation:Double acting
Standard:ISO 15552;ISO 6431;NFE 49-003-1;VDMA 24 562
Stroke length:200 mm
Port size:G1/8
Cylinder diameter:32 mm
Rezultati 11 do 20 od 44