Zobrazuje se 11 - 20 z 36

Proportional pressure control valve

Zboží:VP2310BD761MB200
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

Proportional pressure control valve

Zboží:VP2316BE461MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 16 bar

Proportional pressure control valve

Zboží:VP2310BE461MB200
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

Proportional pressure control valve

Zboží:VP2310BD461MB200
output_pressure_pressure_bar_min_to_max_range:0 ... 10 bar

Proportional pressure control valve

Zboží:VP2316BD761MB200
output_pressure_pressure_bar_min_to_max_range:0 ... 16 bar

Proportional pressure control valve

Zboží:AC0100
Velikost portu:1/4" NPT
output_pressure_imperial_pressure_psi_min_to_max_range:3 ... 15 psi

Proportional flow control valve

Zboží:VP6010LJ661MB200
Velikost portu:G1/4

Proportional pressure control valve

Zboží:VP2316BD461MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 16 bar

Proportional pressure control valve

Zboží:VP2302BE761MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar

Proportional pressure control valve

Zboží:VP2302BE461MB200
Typ konektoru:M12 x 1.8-pin
output_pressure_pressure_bar_min_to_max_range:0 ... 2 bar
Zobrazuje se 11 - 20 z 36