Zobrazuje se 21 - 30 z 59

Olympian Plus soft start dump valve, without yoke, 3-17 bar, air/spring operated

Zboží:P64F-NNB-NNN
Pohon:Vzduch/Pružina
Velikost portu:Without Yoke
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-NFN
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G3/8, 3-17 bar, air/spring operated

Zboží:P64F-3GA-NNN
Pohon:Vzduch/Pružina
Velikost portu:G3/8
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G3/4, 3-17 bar, air/spring operated

Zboží:P64F-6GA-NNN
Pohon:Vzduch/Pružina
Velikost portu:G3/4
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GL-PFA
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-PAN
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Zboží:P64F-6GC-NAA
Pohon:Sol/Spring
Velikost portu:G3/4
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GL-NFA
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:24Vdc, 2W
Zobrazuje se 21 - 30 z 59