Zobrazuje se 1 - 7 z 7

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PAA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G3/4, 3-10 bar, sol/spring operated

Zboží:P64F-6GC-NAA
Pohon:Sol/Spring
Velikost portu:G3/4
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/4, 3-10 bar, sol/spring operated

Zboží:P64F-2GC-PAA
Pohon:Sol/Spring
Velikost portu:G1/4
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNL-PAA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P64F-NNC-PAN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G1/2, 3-10 bar, sol/spring operated

Zboží:P64F-4GC-PAA
Pohon:Sol/Spring
Velikost portu:G1/2
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, G3/8, 3-10 bar, sol/spring operated

Zboží:P64F-3GC-PAN
Pohon:Sol/Spring
Velikost portu:G3/8
Napětí:110/120Vac 50/60Hz, 4/2.5 VA
Zobrazuje se 1 - 7 z 7