Zobrazuje se 21 - 30 z 49

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGM-NNN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:Bez solenoidu

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGL-PAA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 4/2.5 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGH-PFN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Zboží:P68F-8GH-PJA
Pohon:Sol/Spring
Velikost portu:G1
Napětí:110/120Vac 50/60Hz, 14/10 VA

Olympian Plus soft start dump valve, G1, 3-10 bar, sol/spring operated

Zboží:P68F-8GH-PFN
Pohon:Sol/Spring
Velikost portu:G1
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Zboží:P68F-BGD-PFA
Pohon:Sol/Spring
Velikost portu:G1-1/2
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, G1-1/2, 3-10 bar, sol/spring operated

Zboží:P68F-BGH-NPN
Pohon:Sol/Spring
Velikost portu:G1-1/2
Napětí:24Vdc, 4.5W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGL-PJN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:110/120Vac 50/60Hz, 14/10 VA

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGL-PFN
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W

Olympian Plus soft start dump valve, without yoke, 3-10 bar, sol/spring operated

Zboží:P68F-NGH-PFA
Pohon:Sol/Spring
Velikost portu:Without Yoke
Napětí:24Vdc, 2W
Zobrazuje se 21 - 30 z 49