Nylon tubing

Nr katalogowy: PA2-0008025C
    Medium:Sprężone powietrze
    Śred. zewn. przewodu:8 mm
    Temperatura pracy:-40 ... 80 °C
    Maksymalne ciśnienie robocze:19,0 bar
    Standard:DIN 74324
    kolor:Naturalny

    Dane techniczne

    AttributeValue
    Medium:Sprężone powietrze
    Śred. zewn. przewodu:8 mm
    Temperatura pracy:-40 ... 80 °C
    Maksymalne ciśnienie robocze:19,0 bar
    Standard:DIN 74324
    kolor:Naturalny
    Długość:25 m
    Products - REACH:Available on request
    Products - RoHS Compliant:Available on request
    Products - WEEE:NonWEEE
    Products - eClass 11:51070190
    Products - HS Code (Customs):39173200
    Products - HTS Code (Harmonised Tariff Schedule):3917329090
    Classification - UNSPSC code:40142002
    Products - US Export Control Classification Number (ECCN):EAR99
    Products - Product - Diameter:8.0
    Products - Product - Length:25000.0
    Products - Product - Weight:0.75
    Products - Unit of Measure:EA
    Products - Shelf Life:10 years
    Country of Origin:China
    Zakresu:PA2