Roundline Actuators

Roundline cylinders are ideally suited to the lighter duty, lower force applications, generally coming with buffer or fixed cushions some ranges offer upgrading to adjustable cushioning. We offer roundline cylinders in both single acting and double acting versions. We have ranges that conform to the ISO6432 standard, whilst other ranges are to our own design saving on space.

All our roundline cylinders have switch brackets that allow the standard M/50 range of reed switches and solid state switches to be mounted to the outside of the barrel. Options within these ranges can include stainless steel cylinders, high temperature versions, non-rotating options as well as guided options or a double ended piston rod.

Wyniki dla 31 - 40 z 1019

Popraw wyniki wyszukiwania

Średnica siłownika (metryczna)

Wielkość przyłącza

Skok (metryczny)

Wyniki dla 31 - 40 z 1019