Air Bellows

Our air bellows can be used in a number of applications, including high force over a short stroke lengths, vibration dampening and providing tipping moments.

We offer a full selection of single acting bellows ranging from under 3” to over 20” in diameter, with single, double or twin to triple or three convolution options. Air bellows offer a maintenance free, lubrication free option with almost frictionless operation whilst allowing easy installation with no alignment problems.

Wyniki dla 1 - 10 z 30

Popraw wyniki wyszukiwania

Wielkość przyłącza

Skok (metryczny)

Średnica znamionowa

Ilość fałd/zwojów

  • 1 (11)
  • 2 (12)
  • 3 (7)

Zakresu

Wyniki dla 1 - 10 z 30